Option-Lookup
Use this cross reference to verify or obtain the correct option manual if your drive model is not listed in the "Applicable Models" section of your Installation Manual.
Drive / Option | Type | Use this Manual |
---|---|---|
iQpump1000 | ||
DeviceNet | SI-N3 | TOBPC73060043 |
EtherNet/IP | SI-EN3 | TOBPC73060092 |
EtherNet/IP Dual Port | SI-EN3D | TOEPYAICOM16 |
LonWorks | SI-W3 | TOBPC73060056 |
Modbus TCP/IP | SI-EM3 | TOBPC73060091 |
Modbus TCP/IP Dual Port | SI-EM3D | TOEPYAICOM18 |
Profinet | SI-EP3 | TOBPC73060089 |
Profibus DP | SI-P3 | TOBPC73060042 |
Analog Monitor | AO-A3 | TOBPC73060040 |
Digital Output | DO-A3 | TOBPC73060041 |
24V Power Supply | PS-A10LB PS-A10HB | TOBPC73060055 |
iQpump1000 Bypass | ||
BACnet | SI-B3 | TOEPYEACOM08 |
DeviceNet | SI-N3 | TOBPC73060043 |
EtherNet/IP | SI-EN3 | TOBPC73060092 |
LonWorks | SI-W3 | TOBPC73060056 |
Metasys N2 & Apogee FLN P1 | SI-J3 | TOEPYAICOM13 |
Modbus TCP/IP | SI-EM3 | TOBPC73060091 |
Modbus TCP/IP Dual Port | SI-EM3D | TOEPYAICOM18 |
Profibus DP | SI-P3 | TOBPC73060042 |
Analog Monitor | AO-A3 | TOBPC73060040 |
Digital Output | DO-A3 | TOBPC73060041 |
L1000E | ||
CANopen | SI-S3 | TOBPC73060085 |
Analog Monitor | AO-A3 | TOBPC73060040 |
Digital Output | DO-A3 | TOBPC73060041 |
24V Power Supply | PS-A10LB PS-A10HB | TOBPC73060055 |
P1000 | ||
DeviceNet | SI-N3 | TOBPC73060043 |
EtherCAT | SI-ES3 | TOEPC71061699 |
EtherNet/IP | SI-EN3 | TOBPC73060092 |
EtherNet/IP Dual Port | SI-EN3D | TOEPYAICOM16 |
LonWorks | SI-W3 | TOBPC73060056 |
MECHATROLINK-II | SI-T3 | TOBPC73060050 |
Modbus TCP/IP | SI-EM3 | TOBPC73060091 |
Profibus DP | SI-P3 | TOBPC73060042 |
Digital Output | DO-A3 | TOBPC73060041 |
24V Power Supply | PS-A10LB PS-A10HB | TOBPC73060055 |
P1000 Bypass | ||
EtherNet/IP | SI-EN3 | SIEPYAICOM22 |
U1000 iQpump | ||
DeviceNet | SI-N3 | TOBPC73060043 |
EtherNet/IP | SI-EN3 | TOBPC73060092 |
Modbus TCP/IP | SI-M3 | TOBPC73060091 |
Profibus DP | SI-P3 | TOBPC73060042 |
Profinet | SI-EP3 | TOBPC73060089 |
Analog Monitor | AO-A3 | TOBPC73060040 |
Digital Output | DO-A3 | TOBPC73060041 |
V1000-4X | ||
DeviceNet for V1000 | SI-N3/V | TOBPC73060028 |
EtherCAT for V1000 | SI-ES3/V | TOEPC71060698 |
EtherNet/IP for V1000 | SI-EN3/V | TOBPC73060060 |
EtherNet/IP - Dual Port for V1000 | SI-EN 3D/V | TOEPYAICOM15 |
MECHATROLINK-III for V1000 | SI-ET3/V | TOBPC73060063 |
Modbus TCP/IP for V1000 | SI-EM3/V | TOBPC73060059 |
Modbus TCP/IP - Dual Port for V1000 | SI-EM3D/V | TOEPYAICOM17 |
Profibus DP for V1000 | SI-P3/V SI-P3/T | TOBPC73060023 |
Profinet for V1000 | SI-EP3/V | TOBPC73060070 |
Z1000 Bypass | ||
EtherNet/IP | SI-EN3 | SIEPYAICOM22 |
LonWorks | SI-W3 | SIEPYAICOM26 |
Modbus TCP/IP | SI-EM3 | SIEPYAICOM23 |
Profinet | SI-EP3 | SIEPYAICOM25 |
Questions or comments?
Phone
If you have an urgent request, please call: Toll free 1-800-YASKAWA (927-5292) or direct 1-847-887-7000
Electronically
To contact us electronically, send email to: technical_documentation@yaskawa.com
Yaskawa America, Inc. - Drives & Motion Division
2121 Norman Drive South
Waukegan, IL 60085
Node: lr1
|