Option Lookup
Use this cross reference to verify or obtain the correct option manual if your drive model is not listed in the "Applicable Models" section of your Installation Manual.
Drive / Option | Type | Use this Manual |
---|---|---|
iQpump1000 | ||
DeviceNet | SI-N3 | TOBPC73060043 |
EtherNet/IP | SI-EN3 | TOBPC73060092 |
EtherNet/IP Dual Port | SI-EN3D | TOEPYAICOM16 |
LonWorks | SI-W3 | TOBPC73060056 |
Modbus TCP/IP | SI-EM3 | TOBPC73060091 |
Modbus TCP/IP Dual Port | SI-EM3D | TOEPYAICOM18 |
Profinet | SI-EP3 | TOBPC73060089 |
Profibus DP | SI-P3 | TOBPC73060042 |
Analog Monitor | AO-A3 | TOBPC73060040 |
Digital Output | DO-A3 | TOBPC73060041 |
24V Power Supply | PS-A10LB PS-A10HB | TOBPC73060055 |
iQpump1000 Bypass | ||
BACnet | SI-B3 | TOEPYEACOM08 |
DeviceNet | SI-N3 | TOBPC73060043 |
EtherNet/IP | SI-EN3 | TOBPC73060092 |
LonWorks | SI-W3 | TOBPC73060056 |
Metasys N2 & Apogee FLN P1 | SI-J3 | TOEPYAICOM13 |
Modbus TCP/IP | SI-EM3 | TOBPC73060091 |
Modbus TCP/IP Dual Port | SI-EM3D | TOEPYAICOM18 |
Profibus DP | SI-P3 | TOBPC73060042 |
Analog Monitor | AO-A3 | TOBPC73060040 |
Digital Output | DO-A3 | TOBPC73060041 |
L1000E | ||
CANopen | SI-S3 | TOBPC73060085 |
Analog Monitor | AO-A3 | TOBPC73060040 |
Digital Output | DO-A3 | TOBPC73060041 |
24V Power Supply | PS-A10LB PS-A10HB | TOBPC73060055 |
P1000 | ||
DeviceNet | SI-N3 | TOBPC73060043 |
EtherCAT | SI-ES3 | TOEPC71061699 |
EtherNet/IP | SI-EN3 | TOBPC73060092 |
EtherNet/IP Dual Port | SI-EN3D | TOEPYAICOM16 |
LonWorks | SI-W3 | TOBPC73060056 |
MECHATROLINK-II | SI-T3 | TOBPC73060050 |
Modbus TCP/IP | SI-EM3 | TOBPC73060091 |
Profibus DP | SI-P3 | TOBPC73060042 |
Digital Output | DO-A3 | TOBPC73060041 |
24V Power Supply | PS-A10LB PS-A10HB | TOBPC73060055 |
P1000 Bypass | ||
EtherNet/IP | SI-EN3 | SIEPYAICOM22 |
U1000 iQpump | ||
DeviceNet | SI-N3 | TOBPC73060043 |
EtherNet/IP | SI-EN3 | TOBPC73060092 |
Modbus TCP/IP | SI-M3 | TOBPC73060091 |
Profibus DP | SI-P3 | TOBPC73060042 |
Profinet | SI-EP3 | TOBPC73060089 |
Analog Monitor | AO-A3 | TOBPC73060040 |
Digital Output | DO-A3 | TOBPC73060041 |
V1000-4X | ||
DeviceNet for V1000 | SI-N3/V | TOBPC73060028 |
EtherCAT for V1000 | SI-ES3/V | TOEPC71060698 |
EtherNet/IP for V1000 | SI-EN3/V | TOBPC73060060 |
EtherNet/IP - Dual Port for V1000 | SI-EN 3D/V | TOEPYAICOM15 |
MECHATROLINK-III for V1000 | SI-ET3/V | TOBPC73060063 |
Modbus TCP/IP for V1000 | SI-EM3/V | TOBPC73060059 |
Modbus TCP/IP - Dual Port for V1000 | SI-EM3D/V | TOEPYAICOM17 |
Profibus DP for V1000 | SI-P3/V SI-P3/T | TOBPC73060023 |
Profinet for V1000 | SI-EP3/V | TOBPC73060070 |
Z1000 Bypass | ||
EtherNet/IP | SI-EN3 | SIEPYAICOM22 |
LonWorks | SI-W3 | SIEPYAICOM26 |
Modbus TCP/IP | SI-EM3 | SIEPYAICOM23 |
Profinet | SI-EP3 | SIEPYAICOM25 |
Questions or comments?
Phone
If you have an urgent request, please call: Toll free 1-800-YASKAWA (927-5292) or direct 1-847-887-7000
Electronically
To contact us electronically, send email to: technical_documentation@yaskawa.com
Yaskawa America, Inc. - Drives & Motion Division
2121 Norman Drive South
Waukegan, IL 60085
Node: lr1