Robots with IEC
Articulated Robots
Program and control four GP series robot arms with payload of 7, 8, 12, and 25 kg using the IEC61131-3 PLCopen programming standards.
SCARA Robots
Program and control the SG series arms with payload of 3 and 6 kg using the IEC61131-3 PLCopen programming standards.
Delta Robots
Program and control the MPP3 series arms with payload of up to 3 kg and cycle time of up to 150 CPM using the IEC61131-3 and PLCopen programming standards.
Miniature Robots
Program and control the MotoMini robot arm with payload of up to 0.5 kg using the IEC61131-3 and PLCopen programming standards.
- MotoMini 0.5 kg Payload, 350 mm Horizontal Reach, 495 mm Vertical Reach
Teach Pendant
Jog and teach different robot arms and mechanisms with the TP100 teach pendant.
- TP100 7 inch screen teach pendant
Node: lr2
|