Products

Articulated Robots
The GP Series robot arms offer four robot arms that can be controlled and programmed by IEC61131-3 and PLCopen programming standards.
Payload of standard supported arms are 7, 8, 12, and 25 kg.
For consideration of payload above 25 kg, please contact your local sales representative for application evaluation.
For controller details, please see the MPiec Robotic Series section.
Overview
Products Products
GP7
The GP7 robot arm has a payload of 7 kg, a horizontal reach of 927 mm, and a vertical reach of 1693 mm.
GP8
The GP8 robot arm has a payload of 8 kg, a horizontal reach of 727 mm, and a vertical reach of 1312 mm.
GP12
The GP12 robot arm has a payload of 12 kg, a horizontal reach of 1440 mm, and a vertical reach of 2511 mm.
GP25
The GP25 robot arm has a payload of 25 kg, a horizontal reach of 1730 mm, and a vertical reach of 3089 mm.