Products

Miniature Robots
The MotoMini robot arm can be controlled and programmed by IEC61131-3 and PLCopen programming standards.
It is the smallest and lightest 6 axis robot in the industry and has a payload of 0.5 kg.
For controller details, please see the MPiec Robotic Series section.
Overview
Products Products
MotoMini
The MotoMini robot arm has a payload of 0.5 kg, a horizontal reach of 350 mm, and a vertical reach of 496 mm.
Node: lr1