Modbus TCP-IP
Supported Drives
Drive Series | Option | Drive Connection |
---|---|---|
HV600 | SI-EM3 (Single) SI-EM3D (Dual) | CN5 |
HV600 Narrow Bypass | SI-EM3 (Single) SI-EM3D (Dual) | CN5 |
HV600 Enclosed Bypass | SI-EM3 (Single) SI-EM3D (Dual) | CN5 |
HV600 Narrow Configured | SI-EM3 (Single) SI-EM3D (Dual) | CN5 |
HV600 Enclosed Configured | SI-EM3 (Single) SI-EM3D (Dual) | CN5 |
Z1000 | SI-EM3 (Single) SI-EM3D (Dual) | CN5-A |
Z1000U Matrix Drive | SI-EM3 (Single) SI-EM3D (Dual) | CN5-A |
V1000 | SI-EM3/V (Single) SI-EM3D/V (Dual) | CN5 |
V1000-4X | SI-EM3/V (Single) SI-EM3D/V (Dual) | CN5 |
Node: lr2
|