Products

MECHATROLINK-II

Overview
This option is designed for connecting a drive to a field network using the MECHATROLINK protocol. The MECHATROLINK-II option allows the user to operate the drive, monitor the status, and change parameters from a MECHATROLINK master device at a communication speed up to 10Mbps.
Available Services
Field Service
Along with Yaskawa Field Service Engineers, we are also able to provide local service through our wide network of Authorized Service Providers.
Full details about field services program available in support area.
Technical Support
Yaskawa provides support for all of its products on a global basis.
Full contact information available in support area.
Node: lr1