SGM7A
Breadcrumb
Navigation Menu
SGM7A
SGM7A
SGM7A - YAIMOB
50W - 7kW, Low Inertia
The general-purpose workhorse of the Sigma-7 line, SGM7A is available in a wide range of sizes and covers the capacity spectrum from low to medium power. Each of these brushless rotary servo motors is capable of producing a high rate of power at extremely low levels of inertia. SGM7A servos are also designed to deliver high torque performance when an application requires it. 24-bit encoder resolution maintains industry-leading positional accuracy across the power spectrum.
TemplateWeb
2D Drawings
Showing 16 to 20 of 75 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-7 Servomotor: SGM7A-20A7A61 900-169-983 137KB 3.4MBRev Date:10/17/2014 |
137KB
3.4MB |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-20A7A6C 900-169-984 155KB 3.6MBRev Date:10/17/2014 |
155KB
3.6MB |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-25A7A61 900-169-987 137KB 3.4MBRev Date:10/17/2014 |
137KB
3.4MB |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-25A7A6C 900-169-988 155KB 3.5MBRev Date:10/17/2014 |
155KB
3.5MB |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-30A7A61 900-170-236 143KB 3.5MBRev Date:10/17/2014 |
143KB
3.5MB |
10/17/2014 | |
Showing 16 to 20 of 75 entries.