AC Motors

Overview
Yaskawa offers several lines of AC Motors available in various enclosures as well as a broad range of HP. Find the perfect motor for your application.

- MicroMAX 1/8 to 10 HP, inverter duty, TENV/TEFC
- BlackMAX 1/4 to 30 HP, TENV, three-phase
- BlueMAX 1 to 350 HP, enclosed, vector duty
- NEMA Premium 1 to 500 HP, TEFC severe duty
- SyMAX 1/2-30 HP, vector duty AC PM motor
Node: lr1