SGM7G
Breadcrumb
Navigation Menu
SGM7G
SGM7G
SGM7G - YAIMOB
300W - 15kW, Medium Inertia
The increased power demands of large automation components utilize the robust performance of SGM7G. These servo motors are built with a compact footprint, yet provide a higher torque while maintaining an inertia rating well within the medium range. Rated torques in the SGM7G family range up to 95.2 N-m (840 in-lb). SGM7G delivers a rated speed of 1500 rpm, delivering a rapid and consistent throughput over a wide power range. 24-bit encoder resolution maintains industry-leading positional accuracy across the power spectrum.
TemplateWeb
2D Drawings
Showing 81 to 96 of 96 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-7 Servomotor: SGM7G-05DFR6H 900-191-778 12.3MBRev Date:02/26/2019 |
12.3MB
|
02/26/2019 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-09DFRKH 900-191-779 12.1MBRev Date:02/26/2019 |
12.1MB
|
02/26/2019 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-13DFRKH 900-191-780 12.1MBRev Date:02/26/2019 |
12.1MB
|
02/26/2019 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-20DFR6H 900-191-781 12.1MBRev Date:02/26/2019 |
12.1MB
|
02/26/2019 | |
CAD Drawing: SGM7G -03 TO -05. 300W TO 450W Servomotor Power Cable, No Brake, Away From Load, Flex, Non-Shielded CAD-JZSP-CVM21-xx-E 571KBRev Date:01/20/2021 |
571KB
|
01/20/2021 | |
CAD Drawing: SGM7G -03 TO -05. 300W TO 450W Servomotor Power Cable, With Brake, Away From Load, Flex, Non-Shielded CAD-JZSP-CVM41-xx-E 615KBRev Date:01/20/2021 |
615KB
|
01/20/2021 | |
CAD Drawing: SGM7A-15 to -70 (1.5 kW to 7.0 kW) & SGM7G Series Servomotor Encoder Cable & Motor-End Relay Encoder Cable, Incremental or Batteryless Absolute, Straight Connector, Non-Flex, Shielded. CAD-JZSP-CVP01-xx-E 348KBRev Date:11/02/2020 |
348KB
|
11/02/2020 | |
CAD Drawing: SGM7A-15 to -50 (1.5 kW to 5.0 kW) & SGM7G Series Servomotor Encoder Cable & Motor-End Relay Encoder Cable, Incremental or Batteryless Absolute, Away From Load, Non-Flex, Shielded CAD-JZSP-CVP02-xx-E 352KBRev Date:11/03/2020 |
352KB
|
11/03/2020 | |
CAD Drawing: SGM7A-15 to -70 (1.5 kW to 7.0 kW) & SGM7G Series Servomotor Encoder Cable, With Battery Case For Absolute Encoder, Straight Connector, Non-Flex, Shielded CAD-JZSP-CVP06-xx-E 377KBRev Date:01/08/2021 |
377KB
|
01/08/2021 | |
CAD Drawing: SGM7A-15 to -50 (1.5 kW to 5.0 kW) & SGM7G Series Servomotor Encoder Cable, With Battery Case For Absolute Encoder, Away From Load, Non-Flex, Shielded CAD-JZSP-CVP07-xx-E 395KBRev Date:01/08/2021 |
395KB
|
01/08/2021 | |
CAD Drawing: SGM7A-15 to -70 (1.5 kW to 7.0 kW) & SGM7G Series Servomotor Encoder Cable, Incremental or Batteryless Absolute, Straight Connector, Flex, Shielded CAD-JZSP-CVP11-xx-E 530KBRev Date:11/03/2020 |
530KB
|
11/03/2020 | |
CAD Drawing: SGM7A-15 to -50 (1.5 kW to 5.0 kW) & SGM7G Series Servomotor Encoder Cable, Incremental or Batteryless Absolute, Away From Load, Flex, Shielded CAD-JZSP-CVP12-xx-E 533KBRev Date:01/08/2021 |
533KB
|
01/08/2021 | |
CAD Drawing: SGM7A-15 to -70 (1.5 kW to 7.0 kW) & SGM7G Series Servomotor Encoder Cable, With Battery Case For Absolute Encoder, Straight Connector, Flex, Shielded CAD-JZSP-CVP26-xx-E 564KBRev Date:01/12/2021 |
564KB
|
01/12/2021 | |
CAD Drawing: SGM7A-15 to -50 (1.5 kW to 5.0 kW) & SGM7G Series Servomotor Encoder Cable, With Battery Case For Absolute Encoder, Away From Load, Flex, Shielded CAD-JZSP-CVP27-xx-E 569KBRev Date:01/12/2021 |
569KB
|
01/12/2021 | |
CAD Drawing: SGM7G -03 TO -05. 300W TO 450W Servomotor Power Cable, No Brake, Away From Load, Flex, Shielded CAD-YEA-CVM21-xxA-E 412KBRev Date:01/19/2021 |
412KB
|
01/19/2021 | |
CAD Drawing: SGM7G -03 TO -05. 300W TO 450W Servomotor Power Cable, With Brake, Away From Load, Flex, Shielded CAD-YEA-CVM41-xxA-E 422KBRev Date:01/19/2021 |
422KB
|
01/19/2021 | |
Showing 81 to 96 of 96 entries.